1" MC Cable Screw In Type Insulating Bushing - Steel

Southwire #: FB-100 Model #: FB-100

STL INSUL BSHNG SCRW IN 1IN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Steel zinc plated
  • UL Listed
  • Size: 1"
  • UL, CUL

Specifications

Stock # FB-100 FB-100
Model # FB-100 FB-100
UPC # 785592986566 785592986566
Product Height 0.19 0.48 inch cm
Product Width 0.15 0.38 inch cm
Product Weight 0.032 0.01 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;