1/2" EMT Push Install 90 Deg Inside Elbow

Southwire #: 65073102 Model #: E-IE-050

E-IE-050WT 1/2" E 90 Dg Ins Elb w/T

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • cULus listed to standard 514B
  • Removable and reusable, SimPush Fittings install without tools, quickly, by simply pushing the fitting onto the conduit
  • Manufactured with corrosion resistant copper free aluminum for excellent durability
  • Maintains ground
  • Reusable and removable with the SimPush removal tool (sold separately)

Specifications

Stock # 65073102 65073102
Model # E-IE-050 E-IE-050
Product Height 2.315 5.88 inch cm
Product Width 1.105 2.81 inch cm
Product Weight 0.21694 0.10 lbs kg
Material Diecast Copper-Free Aluminum Diecast Copper-Free Aluminum
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;