1-1/4"" x 1" Rigid IMC Push Install Reducer Coupling

Southwire #: 65079902 Model #: R-RD-125-100

R-RD-125-100W 1-1/4x1 Rgd Rdcr Cplng

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Manufactured with corrosion resistant copper free aluminum and powder coated for excellent durability
  • Removable and reusable, SimPush Fittings install quickly without tools or the need to threading conduit. Simply pushing the fitting onto the conduit. Never bother with threading conduit ever again.
  • Never thread conduit again with SimPush, push-to-install conduit fittings
  • Manufactured with corrosion resistant copper free aluminum and powder coated for excellent durability
  • Works with a threaded or non threaded rigid, IMC, and galvanized conduit
  • NEMA 3S, IP66
  • cULus Listed safety certified

Specifications

Stock # 65079902 65079902
Model # R-RD-125-100 R-RD-125-100
Product Height 4.03 10.24 inch cm
Product Width 2.249 5.71 inch cm
Product Weight 0.213 0.10 lbs kg
Material Diecast Copper-Free Aluminum Diecast Copper-Free Aluminum
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;