1-1/4" EMT Push Install EMT to EMT Pull Elbow

Southwire #: 65072002 Model #: E-PE-125

E-PE-125WT 1-1/4" E to E Pll Elb w/T

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Removable and reusable, SimPush Fittings install without tools, quickly, by simply pushing the fitting onto the conduit
  • Manufactured with corrosion resistant copper free aluminum for excellent durability
  • Maintains ground
  • Reusable and removable with the SimPush removal tool (sold separately)

Specifications

Stock # 65072002 65072002
Model # E-PE-125 E-PE-125
Product Height 4.323 10.98 inch cm
Product Width 2.09 5.31 inch cm
Product Weight 0.539561 0.24 lbs kg
Material Diecast Copper-Free Aluminum Diecast Copper-Free Aluminum
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;