Stock # | TB-735-G TB-735-G | |
Model # | TB-735-G TB-735-G | |
UPC # | 785592411624 785592411624 | |
Product Weight | 2.63 1.19 | lbs kg |
Material | Galvanized Steel Galvanized Steel | |
Cubic Capacity | 147.0 (2409.4) 147.0 (2409.4) | |
Standard Package | 25 25 | |
Bottom Knockouts | (3) 1/2" (3) 1/2" | |
Side Knockouts | (32) 1/2" - 3/4" (32) 1/2" - 3/4" | |
Color | Silver Silver |
Bazaarvoice SAP Hybris Integration Version 2.8.2
Bazaarvoice SAP Hybris Integration Version 2.8.2