4" Square Industrial Surface Cover, 1/2" Raised - Toggle Gas Burner

Southwire #: BP-1935 Model #: BP-1935

4INSQ EMG ON/OFF COV GAS 1TO

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Crushed corner design allows use of standard box cover screws
  • Device mounting hardware included

Specifications

Stock # BP-1935 BP-1935
Model # BP-1935 BP-1935
UPC # 785592983794 785592983794
Product Height 0.5 1.27 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.15 0.07 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 7.0 (114.8) 7.0 (114.8)
Standard Package 25 25
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 51ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;