3" X 2" Cut In Switch Box, 2-3/4" Deep - Gangable, W/ Romex Clamps

Southwire #: G602-OWR Model #: G602-OWR

3" X2" SWITCH BX 2-3/4" D 1/2KO NM CLMP OW

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Gangable for multiple switches or device installations
  • Plaster ears allow easy cut in when outlets or switches need to be added to existing wall
  • OW series includes plaster ears and side clips to secure switch box in wall cavity
  • Brackets: Old Work Clips
  • UL, CUL, RoHS Compliant

Specifications

Stock # G602-OWR G602-OWR
Model # G602-OWR G602-OWR
UPC # 785592111951 785592111951
Product Weight 0.65 0.29 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 14.0 (229.4) 14.0 (229.4)
Standard Package 25 25
Side Knockouts (6) 1/2" & (4) Pryouts (6) 1/2" & (4) Pryouts
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 46ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;