Screw On Support For Use W/ 2-1/8" Box <(>&<)> 1", 100 Pack

Southwire #: CS912D Model #: CS912D

Screw on conduit supports securely attach EMT conduit or MC/AC flexible metal cable parallel to wood and metal studs

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Design eliminates the need for an electrician or installer to bend conduits into wall box
  • Screw on conduit supports are gangable for in-line support of multiple conduits and cables
  • Black spring steel
  • UL Listed
  • For Conduit Size: 1"
  • For Steel Box Depth: 2-1/8" DEEP
  • UL, CUL, RoHS Compliant

Specifications

Stock # CS912D CS912D
Model # CS912D CS912D
UPC # 785592122933 785592122933
Product Height 1.0 2.54 inch cm
Product Width 1.0 2.54 inch cm
Product Weight 0.05 0.02 lbs kg
Standard Package 50 50
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 48ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;