3/4" x 1/2" Rigid IMC Push Install Reducer Coupling

Southwire #: 65079502 Model #: R-RD-075-050

R-RD-075-050W 3/4X1/2 Rgd Rdcr Cplng

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Manufactured with corrosion resistant copper free aluminum and powder coated for excellent durability
  • Removable and reusable, SimPush Fittings install quickly without tools or the need to threading conduit. Simply pushing the fitting onto the conduit. Never bother with threading conduit ever again.
  • Never thread conduit again with SimPush, push-to-install conduit fittings
  • Manufactured with corrosion resistant copper free aluminum and powder coated for excellent durability
  • Works with a threaded or non threaded rigid, IMC, and galvanized conduit
  • NEMA 3S, IP66
  • cULus Listed

Specifications

Stock # 65079502 65079502
Model # R-RD-075-050 R-RD-075-050
Product Height 3.28 8.33 inch cm
Product Width 1.653 4.20 inch cm
Product Weight 0.129 0.06 lbs kg
Material Diecast Copper-Free Aluminum Diecast Copper-Free Aluminum
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;