1" EMT RIGID ONE PIECE STRUT CLAMP, 50 PACK

Southwire #: OPCC-100 Model #: OPCC-100

Secures electrical conduit or cable perpendicular to strut

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Design has no screws or bolts to drop as you fit it to the strut channel
  • Hex/slotted/phillips bolt
  • Galvanzied steel
  • UL Listed
  • UL, CUL, RoHS Compliant

Specifications

Stock # OPCC-100 OPCC-100
Model # OPCC-100 OPCC-100
UPC # 785592118103 785592118103
Product Height 2.95 7.49 inch cm
Product Width 1.79 4.55 inch cm
Product Weight 0.8 0.36 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 50 50
Rigid Size 1" 1"
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;