GROUND SCREW, COMBINATION HEAD SELF DRILLING/TAPPING, #10-32 X 3/8", 100PK

Southwire #: GSST Model #: GSST

Green ground screws are used in electrical junction boxes to provide ground path

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

Specifications

Stock # GSST GSST
Model # GSST GSST
UPC # 785592117328 785592117328
Product Height 0.62 1.57 inch cm
Product Width 0.4 1.02 inch cm
Product Weight 0.025 0.01 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;