The cable is available in sizes 6 AWG through 1000 kcmil. The product is approved for use in solar power applications per the NEC article 690 and is rated 90°C for exposed or concealed wiring in wet or dry locations. Individual conductors are stranded aluminum alloy covered with a cross-linked polyethylene (XLPE) insulation and is rated for direct burial. The cable is sunlight resistant, oil resistant PRI and PRII, RoHS compliant, passes -40°C cold bend.
Stock # | 57710189 57710189 | |
No. of Conductors | 1 1 | |
Size (AWG or kcmil) (mm2) | 250 KCMIL 250 KCMIL | |
No. of Strands | 22 22 | |
Insulation Thickness (mils) (mm) | 120 3.05 | mils mm |
Nom. OD (mils) (mm) | 760 19.30 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 351 522 | lbs/1000' kgs/km |