Stock # | F200411209 F200411209 | |
Size (AWG or kcmil) (mm2) | 20 AWG 20 AWG | |
No. of Strands | 10 10 | |
Insulation Thickness (mils) (mm) | 30 0.76 | mils mm |
Nom. OD (mils) (mm) | 103 2.62 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 8 11 | lbs/1000' kgs/km |