SAB1X18, SHIP AUGER BIT 1" X 18"

Southwire #: 58295440 Model #: SAB1X18

Heavy-duty ship auger bit, featuring a self-feeding screw tip, drills clean holes through nails, wood, vinyl, plastic, and heavy timber.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Screw tip draws bit through wood.
  • 18" Length allows deep drilling without an extension.
  • 7/16" Hex Shank
  • Polished and coated flutes increase removal of cutting material.

Specifications

Stock # 58295440 58295440
Model # SAB1X18 SAB1X18
UPC # 032886923418 032886923418
Product Height 1.0 2.54 inch cm
Product Width 1.0 2.54 inch cm
Depth 18.0 45.72 inch cm
Product Weight 1.1 0.50 lbs kg
Product Type Ship Auger Bits Ship Auger Bits

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 49ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;