FAE3/16X54, FLEX AUGER EXT 3/16" X 54"

Southwire #: 59705340 Model #: FAE3/16X54

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Extend auger bit lengths
  • Overall length 54 in
  • Spring steel shaft resists deformation
  • Tapered back for easy bit retrieval

Specifications

Stock # 59705340 59705340
Model # FAE3/16X54 FAE3/16X54
UPC # 032886957840 032886957840
Product Height 0.187 0.47 inch cm
Product Width 0.187 0.47 inch cm
Depth 54.0 137.16 inch cm
Product Weight 0.33 0.15 lbs kg
Product Type Flex Auger Bit Extensions Flex Auger Bit Extensions

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;