ND9/16-6, NUTDRVR 9/16", 6"

Southwire #: 58304140 Model #: ND9/16-6

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Comfortable cushioned grip allows firm grip and greater torque
  • Internal flanges provide a solid twist-resistant blade anchor
  • Chrome-plated stainless steel shaft allows for maximum torque with minimal shaft twisting
  • Handle end is marked for easy identification of tip type and size

Specifications

Stock # 58304140 58304140
Model # ND9/16-6 ND9/16-6
UPC # 032886929854 032886929854
Product Height 11.0 27.94 inch cm
Product Width 1.3 3.30 inch cm
Depth 11.0 27.94 inch cm
Product Weight 0.5 0.23 lbs kg
Warranty Limited Lifetime Limited Lifetime
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;