ND1/4-1-1/2M, MAG NUTDRVR 1/4", 1-1/2"

Southwire #: 58304340 Model #: ND1/4-1-1/2M

Southwire's screwdrivers and nut drivers are designed for the professional end user with durability, quality, and comfort in mind.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Comfortable cushioned grip allows firm grip and greater torque
  • Internal flanges provide a solid twist-resistant blade anchor
  • Chrome-plated stainless steel shaft allows for maximum torque with minimal shaft twisting
  • Handle end is marked for easy identification of tip type and size

Specifications

Stock # 58304340 58304340
Model # ND1/4-1-1/2M ND1/4-1-1/2M
UPC # 032886929878 032886929878
Product Height 3.71 9.42 inch cm
Product Width 1.25 3.18 inch cm
Depth 3.71 9.42 inch cm
Product Weight 0.05 0.02 lbs kg
Warranty Limited Lifetime Limited Lifetime
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;