6.3T LVR HST 10' PLH630C10

Southwire #: 787501 Model #: PLH630C10

Sumner's Premium Lever Hoists offer an innovative and heavy-duty design to tackle your toughest lifts of various sizes! Our premium lever hoists include a single fused brake design and zinc phosphate load chain for superior corrosion resistance.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Fused Brake Design
  • 360 Degree Alloy Steel hooks
  • Heat Treated Load Plates and internal Components
  • Complies with ANSI /ASME, and OSHA Standards
  • Unique Zink phosphate chain design
  • Unique Zink phosphate chain design

Specifications

Stock # 787501 787501
Model # PLH630C10 PLH630C10
UPC # 661165875010 661165875010
Product Height 235.0 596.90 inch cm
Product Width 8.582682 21.80 inch cm
Product Length/Depth 220.0 558.80 inch cm
Product Weight 56.217877 25.50 lbs kg
Weight UOM POUNDS POUNDS
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;