HT340R LED HEAD TORCH

Southwire #: 511924 Model #: 511924

The NightSearcher HT340R is a rechargeable Li-ion head torch boasting 340 lumens of light output, delivering a 656-foot beam. This headlamp also features proximity distance dimming for close work, three light modes: spot, wide beam and distance dimming as well as an adjustable non-slip head strap and USB cable for charging.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Three light modes with distance dimming: 3-42 hrs spot/18-140 hrs wide
  • Cree® XPL cool white LEDs and 2x niche 5 mm warm white lights
  • IPX4 rated, durable, impact resistant, light weight
  • Adjustable head strap, 90° adjustable angle

Specifications

Stock # 511924 511924
Model # 511924 511924
UPC # 5060033285312 5060033285312
Product Height 1.75 4.45 inch cm
Product Width 1.625 4.13 inch cm
Depth 2.44 6.20 inch cm
Product Weight 0.29 0.13 lbs kg
Lumens 340 340
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;