300W BROODER W/8' CORD W/HEAVY DUTY CLAMP & HOOK

Southwire #: 167 Model #: 167

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Insulated Porcelain Socket 300W max
  • 8ft 18/2 Cord with Polarized Plug
  • Heavy duty clamp with vlnyl coated grips
  • Hanging hook
  • Bulb not included

Specifications

Stock # 167 167
Model # 167 167
UPC # 078693001673 078693001673
Product Height 13.5 34.29 inch cm
Product Width 10.75 27.31 inch cm
Depth 10.75 27.31 inch cm
Product Weight 1.891 0.86 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 49ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;