STEP DOWN DEVICE RING. 3/4IN R

Southwire #: GBSD-3275

STEP DOWN DEVICE RING. 3/4IN R

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • UL, CUL, RoHS Compliant

Specifications

Stock # GBSD-3275 GBSD-3275
UPC # 785592122209 785592122209
Product Height 0.812 2.06 inch cm
Product Width 4.66 11.84 inch cm
Material Galvanized Steel Galvanized Steel
Cubic Capacity 11.0 (180.3) 11.0 (180.3)
Standard Package 25 25
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;