GBSD-4175 STEP DOWN DEVICE RING. 3/4IN R

Southwire #: GBSD-4175

GBSD-4175 STEP DOWN DEVICE RING. 3/4IN R

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • UL, RoHS Compliant

Specifications

Stock # GBSD-4175 GBSD-4175
UPC # 785592122223 785592122223
Product Weight 1.0 0.45 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 5.5 (90.1) 5.5 (90.1)
Standard Package 50 50
Bottom Knockouts (2) 1/2" (2) 1/2"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;