Eight Gang Multi-Gang Extension Ring, 2-1/2" Deep - W/ Conduit KO's

Southwire #: GBEX-2128 Model #: GBEX-2128

EXT RNG 2-1/2IND 8G 1/2IN&3/4

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Combination knockouts allow for greater wiring flexibility
  • Combination Phillips/Slotted screw heads.
  • RoHS Compliant

Specifications

Stock # GBEX-2128 GBEX-2128
Model # GBEX-2128 GBEX-2128
UPC # 785592109736 785592109736
Product Height 2.56 6.50 inch cm
Product Width 4.5 11.43 inch cm
Product Weight 0.75 0.34 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 188.8 (3093.9) 188.8 (3093.9)
Standard Package 5 5
Bottom Knockouts (4) 1/2" - 3/4" (4) 1/2" - 3/4"
Side Knockouts (24) 1/2" - 3/4" (24) 1/2" - 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;