EASY MOUNT LOW VOLTAGE CABLE PLATE

Southwire #: LVP1DH Model #: LVP1DH

One, two and three gang low-voltage plates are manufactured with an open-nose in cable splash to conceal multiple AV cables behind your flat panel TV or other media platform.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Vertical or horizonal mounting styles available
  • Horizontal Mount

Specifications

Stock # LVP1DH LVP1DH
Model # LVP1DH LVP1DH
UPC # 785592112040 785592112040
Product Height 0.28 0.71 inch cm
Product Width 0.41 1.04 inch cm
Product Weight 0.175 0.08 lbs kg
Material Plastic Plastic
Standard Package 10 10
Bottom Knockouts (2) 1/2", (2) 3/4" (2) 1/2", (2) 3/4"
Color White White

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;