5" Square Hinged Box Assembly, 3" Deep - Welded, W/Conduit KO's, 2.141" Dia. Industrial Cover

Southwire #: HP1944 Model #: HP1944

5 SQ BX, HNGD 30A 2.141 INDCOV

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Combination knockouts allow for greater wiring flexibility
  • Combination Phillips/Slotted screw heads.
  • UL, RoHS Compliant

Specifications

Stock # HP1944 HP1944
Model # HP1944 HP1944
UPC # 785592126924 785592126924
Product Weight 2.057 0.93 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 74.0 (1212.7) 74.0 (1212.7)
Standard Package 25 25
Side Knockouts (12) 1/2" - 3/4" (12) 1/2" - 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 29ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 59ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;