5 SQ BX W/HINGED 1 IN RING

Southwire #: HP-1100 Model #: HP-1100

5 SQ BX W/HINGED 1 IN RING

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Combination knockouts allow for greater wiring flexibility
  • Combination Phillips/Slotted screw heads.

Specifications

Stock # HP-1100 HP-1100
Model # HP-1100 HP-1100
UPC # 785592126450 785592126450
Product Weight 2.072 0.94 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 74.5 (1220.8) 74.5 (1220.8)
Standard Package 5 5
Bottom Knockouts (8) 1/2" - 3/4" (8) 1/2" - 3/4"
Side Knockouts (12) 1/2" - 3/4" (12) 1/2" - 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 42ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;