5 SQ 1G DR, 1-1/2 IN RAISE

Southwire #: 51150 Model #: 51150

5 SQ 1G DR, 1-1/2 IN RAISE

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Angled slots on the covers compensate for up to 12 degrees of box misalignment on upright framing members
  • UL, RoHS Compliant

Specifications

Stock # 51150 51150
Model # 51150 51150
UPC # 785592127136 785592127136
Product Height 6.0 15.24 inch cm
Product Width 12.0 30.48 inch cm
Product Weight 0.629 0.29 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 11.3 (185.2) 11.3 (185.2)
Standard Package 25 25
Bottom Knockouts (3) 1/2", (2) 1/2" - 3/4" (3) 1/2", (2) 1/2" - 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;