4SQ STATIONRY WH FIXT HNG 3/4I

Southwire #: 52C75-WH Model #: 52C75-WH

4SQ STATIONRY WH FIXT HNG 3/4I

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Mounting slots allow for fast installation
  • Threaded fixture stem affixed to cover
  • For use with 3/4" Conduit

Specifications

Stock # 52C75-WH 52C75-WH
Model # 52C75-WH 52C75-WH
UPC # 785592115980 785592115980
Product Weight 0.513 0.23 lbs kg
Material Powder Coated Galvanized Steel Powder Coated Galvanized Steel
Standard Package 50 50
Bottom Knockouts (2) 3/4", (3) 1/2" (2) 3/4", (3) 1/2"
Color White White
Size 3/4" 3/4"
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;