4INSQ.BX 2-1/8IND.WLD

Southwire #: 52171-SXT Model #: 52171-SXT

4INSQ.BX 2-1/8IND.WLD

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Combination knockouts allow for greater wiring flexibility
  • Raised Ground
  • External Mounting Tabs
  • Combination Phillips/Slotted screw heads.
  • Brackets: External Tabs

Specifications

Stock # 52171-SXT 52171-SXT
Model # 52171-SXT 52171-SXT
UPC # 785592127426 785592127426
Product Height 4.0 10.16 inch cm
Product Width 6.25 15.88 inch cm
Material Galvanized Steel Galvanized Steel
Cubic Capacity 30.3 (496.5) 30.3 (496.5)
Standard Package 5 5
Side Knockouts (6) 1/2", (6) 1/2" - 3/4" (6) 1/2", (6) 1/2" - 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;