4IN SQBX 1-1/2D 3/4IN RED

Southwire #: 52151-3/4RED Model #: 52151-3/4RED

4IN SQBX 1-1/2D 3/4IN RED

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Boxes are painted red to easily distinguish them as fire alarm and life safety circuits
  • Combination Phillips/Slotted screw heads.
  • UL, RoHS Compliant

Specifications

Stock # 52151-3/4RED 52151-3/4RED
Model # 52151-3/4RED 52151-3/4RED
UPC # 785592115812 785592115812
Product Weight 0.56 0.25 lbs kg
Material Powder Coated Galvanized Steel Powder Coated Galvanized Steel
Cubic Capacity 21.0 (344.1) 21.0 (344.1)
Standard Package 50 50
Bottom Knockouts (2) 1/2", (2) 3/4" (2) 1/2", (2) 3/4"
Side Knockouts (8) 3/4" (8) 3/4"
Color Red Red

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;