4IN SQ GRND SWVL FIXTURE HANGER - 1/2IN

Southwire #: GSC-5075 Model #: GSC-5075

4IN SQ GRND SWVL FIXTURE HANGER - 1/2IN

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Keyhole slots allow for fast installation
  • Ground wire connects pivot ball to cover
  • For use with 1/2" or 3/4" Conduit
  • Swings 20 degrees from vertical
  • RoHS Compliant

Specifications

Stock # GSC-5075 GSC-5075
Model # GSC-5075 GSC-5075
UPC # 785592723673 785592723673
Product Height 0.75 1.91 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.68 0.31 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 5 5
Bottom Knockouts (6) 1/2" - 3/4" (6) 1/2" - 3/4"
Color Silver Silver
Size 1/2" or 3/4" 1/2" or 3/4"

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;