4G TO 3G STEP DOWN DEVICE RING. 3/4IN R

Southwire #: GBSD-4375

4G TO 3G STEP DOWN DEVICE RING. 3/4IN R

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • UL, RoHS Compliant

Specifications

Stock # GBSD-4375 GBSD-4375
UPC # 785592122261 785592122261
Product Height 1.08 2.74 inch cm
Product Width 1.26 3.20 inch cm
Product Weight 0.85 0.39 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 17.0 (278.58) 17.0 (278.58)
Standard Package 50 50
Bottom Knockouts (1) 1/2" (1) 1/2"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;