4G MASON BX 2-1/2IND GANGABL

Southwire #: TB-425-G Model #: TB-425-G

4G MASON BX 2-1/2IND GANGABL

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Concentric combination knockouts
  • Up-front ground provision on box face for easy ground installation
  • Already assembled - saving time and labor cost
  • Brackets: Gangable
  • UL

Specifications

Stock # TB-425-G TB-425-G
Model # TB-425-G TB-425-G
UPC # 785592411549 785592411549
Product Weight 1.31 0.59 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 56.0 (918.0) 56.0 (918.0)
Standard Package 1 1
Side Knockouts (10) 1/2" - 3/4" (10) 1/2" - 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;