4" Square Old Work Cut-In Box, 2-1/8" Deep - Welded, W/Romex Clamps

Southwire #: 52171-OWR Model #: 52171-OWR

4IN SQBX 2-1/8D NM & OWE

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Combination Phillips/Slotted screw heads.
  • Brackets: Old Work Clips
  • UL, CUL, RoHS Compliant

Specifications

Stock # 52171-OWR 52171-OWR
Model # 52171-OWR 52171-OWR
UPC # 785592117274 785592117274
Product Height 4.0 10.16 inch cm
Product Width 5.18 13.16 inch cm
Material Galvanized Steel Galvanized Steel
Cubic Capacity 30.3 (496.5) 30.3 (496.5)
Standard Package 10 10
Side Knockouts (6) 1/2", (4) Pryouts (6) 1/2", (4) Pryouts
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;