4 SQ STATIONARY FIXTURE HANGER

Southwire #: 52C50 Model #: 52C50

4 SQ STATIONARY FIXTURE HANGER

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Mounting slots allow for fast installation
  • Threaded fixture stem affixed to cover
  • For use with 1/2" Conduit

Specifications

Stock # 52C50 52C50
Model # 52C50 52C50
UPC # 785592117137 785592117137
Product Height 0.06 0.15 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.06 0.03 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 25 25
Bottom Knockouts (2) 3/4", (3) 1/2" (2) 3/4", (3) 1/2"
Color Silver Silver
Size 1/2" 1/2"

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;