4" Round Plenum Flat Blank Cover W/ 1/2" Knockout

Southwire #: 54C6-VTSS Model #: 54C6-VTSS

4" OCT COVER PLENUM 1/2" KO FLAT SS

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Keyhole mounting holes for easy installation
  • Pre-installed gasket on inside of cover
  • Captive cover mounting screws
  • UL, RoHS Compliant

Specifications

Stock # 54C6-VTSS 54C6-VTSS
Model # 54C6-VTSS 54C6-VTSS
UPC # 785592116086 785592116086
Product Height 0.06 0.15 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.25 0.11 lbs kg
Material 316 Stainless Steel 316 Stainless Steel
Standard Package 25 25
Bottom Knockouts (3) 1/2", (2) 3/4" (3) 1/2", (2) 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 56ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;