4" Round Adjustable Device Ring - Raised 3/4" To 1-1/2"

Southwire #: AMR-00 Model #: AMR-00

4" round adjustable fixture ring is used with 4" octagon boxes to mount lighting fixtures. Adjustable fixture ring is used in ceilings or walls when finished surface depth is unknown.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Adjustable fixture ring allows a perfect flush installation to finished surfaces, ensuring that fixture is securely fastened and well grounded to rings
  • Telescoping round inner ring adjusts to finished wall surface for a perfect fit every time
  • UL, CUL, RoHS Compliant

Specifications

Stock # AMR-00 AMR-00
Model # AMR-00 AMR-00
UPC # 785592124821 785592124821
Product Height 4.5 11.43 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.378 0.17 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 25 25
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;