4" Octagon Old Work Box, 1-1/2" Deep - Drawn, W/Mc/Bx Clamps And Fixture Ears 3-1/2" O.C.

Southwire #: 54151-OWBX Model #: 54151-OWBX

4" OCT BOX DRN 1-1/2" DP MC/BX CLAMP OW

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Combo-head fixture/cover mounting screws
  • Brackets: Old Work Clips
  • UL, RoHS Compliant

Specifications

Stock # 54151-OWBX 54151-OWBX
Model # 54151-OWBX 54151-OWBX
UPC # 785592982094 785592982094
Product Height 1.5 3.81 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.06 0.03 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 14.0 (229.5) 14.0 (229.5)
Standard Package 50 50
Side Knockouts (4) Pryouts (4) Pryouts
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;