4 GANG TO 1 GANG STEP DOWN DEV RING

Southwire #: GBSD-4150

4 GANG TO 1 GANG STEP DOWN DEV RING

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • UL, CUL, RoHS Compliant

Specifications

Stock # GBSD-4150 GBSD-4150
UPC # 785592122216 785592122216
Product Height 2.0 5.08 inch cm
Product Width 10.0 25.40 inch cm
Product Weight 0.95 0.43 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 3.5 (57.3) 3.5 (57.3)
Standard Package 25 25
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;