4-11/16 Sq Box 1/4-20 Nut

Southwire #: 72171-SWRC

4-11/16 SQ BOX 1/4-20 NUT

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Raised Ground
  • Includes 1/4-20 Nut
  • Combination Phillips/Slotted screw heads.
  • UL, CUL, RoHS Compliant

Specifications

Stock # 72171-SWRC 72171-SWRC
UPC # 785592133359 785592133359
Product Height 2.125 5.40 inch cm
Product Width 4.69 11.91 inch cm
Product Weight 1.08 0.49 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 42.0 (688.2) 42.0 (688.2)
Standard Package 5 5
Side Knockouts (2) 1/2", (10) 1/2" - 3/4" (2) 1/2", (10) 1/2" - 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;