3" X2" SWITCH BOX 3-1/2" DP MC/BX CLMP OW

Southwire #: G603-OWBX Model #: G603-OWBX

3" X2" SWITCH BOX 3-1/2" DP MC/BX CLMP OW

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Gangable for multiple switches or device installations
  • Plaster ears allow easy cut in when outlets or switches need to be added to existing wall
  • OW series includes plaster ears and side clips to secure switch box in wall cavity
  • UL, cUL

Specifications

Stock # G603-OWBX G603-OWBX
Model # G603-OWBX G603-OWBX
UPC # 785592113962 785592113962
Product Height 0.09 0.23 inch cm
Product Width 0.23 0.58 inch cm
Product Weight 0.6 0.27 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 18.0 (295.0) 18.0 (295.0)
Standard Package 25 25
Side Knockouts (6) 1/2" & (4) Pryouts (6) 1/2" & (4) Pryouts
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;