Stainless Steel Rigid Two Hole Conduit Strap 2-1/2", 10 Pack

Southwire #: THSSR-250 Model #: THSSR-250

2-1/2IN TWO HOLE PIPE STRAPS S

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Inverted rib provides strength to keep cable secure
  • Snap-on feature
  • Zinc plated steel, pregalv steel or 316 stainless steel
  • cULus Listed
  • Rigid Size: 2-1/2"

Specifications

Stock # THSSR-250 THSSR-250
Model # THSSR-250 THSSR-250
UPC # 785592112613 785592112613
Product Height 2.81 7.14 inch cm
Product Width 1.0 2.54 inch cm
Material 316 Stainless Steel 316 Stainless Steel
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 41ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;