One Hole Rigid Strap Stainless Steel For 3" Conduit, 10 Pack

Southwire #: OHSSR-300 Model #: OHSSR-300

1 HOLE SS RIGID STRAP FOR 3IN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Inverted rib provides strength to keep cable secure
  • Snap-on feature * 2-1/2" through 4" suitable for EMT conduit
  • Zinc plated steel or 316 stainless steel
  • Rigid Size: 3"

Specifications

Stock # OHSSR-300 OHSSR-300
Model # OHSSR-300 OHSSR-300
UPC # 785592120915 785592120915
Product Height 3.5 8.89 inch cm
Product Width 4.0 10.16 inch cm
Material 316 Stainless Steel 316 Stainless Steel
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;