Conduit Hanger With Bolt And Nut, 1/2 In. EMT Or 3/8 In.Or 1/2 In. Rigid

Southwire #: CH-50 Model #: CH-50

ZINC PLATED STEEL

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • EMT Size: 1/2"
  • Rigid Size: 3/8" OR 1/2"

Specifications

Stock # CH-50 CH-50
Model # CH-50 CH-50
UPC # 785592106407 785592106407
Product Height 0.75 1.91 inch cm
Product Width 0.93 2.36 inch cm
Product Weight 0.06 0.03 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;