1-1/2 IN. BEAM EDGE CONDUIT CLAMP

Southwire #: EDG150 Model #: EDG150

Beam edge conduit clamps are used to mount EMT or rigid conduits perpendicular to beam, channel and angle supports

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Hot Dip Galvanized over malleable iron for added durability and corrosion protection
  • UL Listed (1/2" through 1" only)
  • Size: 1-1/2"
  • UL, CUL

Specifications

Stock # EDG150 EDG150
Model # EDG150 EDG150
UPC # 785592403353 785592403353
Product Height 0.22 0.56 inch cm
Product Width 0.33 0.84 inch cm
Product Weight 1.0 0.45 lbs kg
Material Zinc Plated Iron Zinc Plated Iron
Standard Package 25 25
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;