PIGTAIL, GROUNDING, GROUND SCREW/STRIPPED, GREEN, #12AWG, 8", 100PK

Southwire #: PTSO12GN Model #: PTSO12GN

PIGTAIL #12 SOLID 8IN W/GS GR

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Green 12 Gauge Solid
  • Both Ends Stripped
  • 8" Length
  • UL

Specifications

Stock # PTSO12GN PTSO12GN
Model # PTSO12GN PTSO12GN
Product Height 0.13 0.33 inch cm
Product Width 0.13 0.33 inch cm
Product Weight 0.25 0.11 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 39ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;