E-RT-100 1" EMT Rmvl Tool

Southwire #: 67602501 Model #: E-RT-100

Removable and reusable, SimPush fittings install without tools, quickly, by simply pushing the fitting onto the conduit, never bother with threading conduit ever again

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • cULus listed to standard 514B
  • SimPush removal tools quickly slide onto SimPush fittings and allow for easy removal.
  • For use only with SimPush fittings
  • Removal tool allows for reuse of SimPush Fittings
  • Convenient molded hang tag on side of tool allow the tools to be stored together on a ring.

Specifications

Stock # 67602501 67602501
Model # E-RT-100 E-RT-100
UPC # 032886705243 032886705243
Product Height 0.9 2.29 inch cm
Product Width 1.9 4.83 inch cm
Product Weight 0.05 0.02 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;