3" Rigid Conduit Pipe Cap - Steel

Southwire #: CAPR300 Model #: CAPR300

Vandal resistant pipe caps are used to protect Rigid/IMC conduit runs that have been stubbed up and temporarily set in place or abandoned pipes

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Caps seal out rocks, dirt, debris, and anything vandals may use to clog the conduits that are set on the job site waiting for wire pulls
  • One -piece quick set screw design does not require any taping and will not distort pipe threads.
  • Steel zinc plated

Specifications

Stock # CAPR300 CAPR300
Model # CAPR300 CAPR300
UPC # 785592999467 785592999467
Product Height 1.1 2.79 inch cm
Product Width 1.8 4.57 inch cm
Product Weight 1.98 0.90 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;