3/4" MC Connector 45 Deg. Squeeze Connectors - Zinc Die Cast/Steel

Southwire #: SQZ-7545I Model #: SQZ-7545I

45 DEG SQUEEZE CONN FOR MC CBL 3/4ININS

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Insulated plastic throat
  • Zinc die cast, steel
  • UL Listed
  • Size: 3/4"
  • UL, CUL, RoHS Compliant

Specifications

Stock # SQZ-7545I SQZ-7545I
Model # SQZ-7545I SQZ-7545I
UPC # 785592127280 785592127280
Product Height 0.19 0.48 inch cm
Product Width 0.18 0.46 inch cm
Product Weight 0.25 0.11 lbs kg
Material Zinc Die Cast Zinc Die Cast
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;