1/2" EMT Push Install Watertight Coupling

Southwire #: 65076602 Model #: EW-CP-050

EW-CP-050WT 1/2" EMT WT Coupling w/T

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • cULus listed to standard 514B
  • Removable and reusable, SimPush Fittings install without tools, quickly, by simply pushing the fitting onto the conduit
  • Manufactured with corrosion resistant copper free aluminum and powder coated for excellent durability
  • Maintains ground
  • Reusable and removable with the SimPush removal tool (sold separately)
  • NEMA3S, IP66

Specifications

Stock # 65076602 65076602
Model # EW-CP-050 EW-CP-050
Product Height 1.956 4.97 inch cm
Product Width 1.209 3.07 inch cm
Product Weight 0.109 0.05 lbs kg
Material Diecast Copper-Free Aluminum Diecast Copper-Free Aluminum
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 45ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;